Streamline Your Design

Get Clear and Precise Bill of Materials

With AutoQuoterX® II you can easily export your CAD design into a clear and precise Bill of Materials in a variety of formats such as Microsoft® Excel, and Word or Adobe® PDF. AutoQuoterX® II will operate on all PC-based full versions of AutoCAD® 2007-2019 and AutoDesk Suites (that include AutoCAD®) on Windows 7, 8, and 10.

Get Started Today!

Free AutoQuoterX® II Plugin

AutoQuoterX® II includes a PDF tutorial within the software and is continually updated with the most current product offering.

If you need assistance using AutoQuoterX® II please contact Customer Service at 844.802.0932 or use the live chat tool.

Compatible with:

  1. AutoCAD® 2007-2019
  2. AutoCAD® Electrical 2007-2019
  3. AutoCAD® Mechanical 2007-2019
— AutoQuoterX™II is 80/20’s FREE 32 and 64-bit compatible plugin used in conjunction with full versions of AutoCAD® software. It features built-in rules to help prevent design flaws and an easy-to-use interface to streamline the design process

Personal Information

Address Information

Miscellaneous