Home Contact Us Careers Product Catalog Distributor Login



T-Slotted Framing Concept
Profile Family Standards
Fractional T-Slot Profiles
Metric T-Slot Profiles
Black Anodized
T-Slot FAQ










Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
                       
80/20's aluminum T-slotted profiles are the basic building blocks of "The Industrial Erector Set®". These T-slotted profiles are broken into seven families.  

10 Series - 1.00" increments and a .50" Centerline.

15 Series - 1.50" increments and a .75" Centerline.

20 Series - 20mm increments and a 10mm Centerline.

25 Series - 25mm increments and a 12.5mm Centerline.

30 Series - 30mm increments and a 15mm Centerline.

40 Series - 40mm increments and a 20mm Centerline.

45 Series - 45mm increments and a 22.5mm Centerline.

         
             
             
T-Slotted Aluminum ($164.40)  
 
  Welded Steel ($224.38)
   
What T-Slotted Framing Takes: What Steel Framing Takes:
  • Design Time
  • Bill of Materials
  • Purchase Materials
  • Assemble Frame Per Design
  • Design Time
  • Purchase materials
  • De-burred
  • Weld
  • Clean weld spatter
  • Machine for mounting
  • Mask non-paint areas
  • Bill of Materials
  • Cut to length
  • Set up fixture
  • Grind Wheels
  • Degrease
  • Primer Coat
  • Paint
 
T-Slotted Framing Benefits: Welded Steel Expenses:
  • No welding - no fighting heat stress or warpage
  • No priming or painting
  • Lightweight, easy to machine
  • Uses standard fractional or metric fasteners
  • Less engineering time required
  • Easy to fabricate; only simple hand tools required
  • T-slot technology is industry accepted
  • Great aesthetic value
  • No expansive fabricationg equipment required
  • Easily reconfigured for design changes
  • Band Saw & Clamps
  • Grinder & Sanding Disc
  • Welder & Fuel
  • Protective Equipment
  • Paint Booth
  • Skilled Labor
 
T-Slotted Bill of Material: Welded Bill of Material:
Qty Description Cost
4 1515-Lt x 18" 32.40
4 1515-Lt x 21" 37.80
8 #7010 Saw Cut 15.60
8 #4301 Inside Corner Bracket 34.40
32 #3320 5/16-18 x 5/8" FBHSCS & Nut 19.20
30 Min. Assembly Labor Time 25.00
Total Project Cost $164.40
Qty Description Cost
4 1.5" x 1.5" x 1/8" wall x 18" steel tube 34.56
4 1.5" x 1.5" x 1/8" wall x 21" steel tube 40.32
N/A Sandpaper, cleaning supplies, tape, paint, ect. 24.50
5 hrs. Assembly Labor Time @ 25.00/hr. 125.00
Total Project Cost $224.38
 
             

©2005 80/20 Inc. All Rights Reserved  See Our Terms and Conditions