Home Contact Us Careers Product Catalog Distributor Login





Quick Frame Concept
Quick Frame Profiles
Fastening Options
Panels & Doors
Panel Retainers
Panel Gasket
Mesh Mounting Hardware
Self Tapping Screws
Adjustable Hinge
Aluminum Hinge
Magnetic Door Catch
Steel Door Handle
Acrylic Panels
Polycarbonate Panels
ABS Haircell Panels
Expanded PVC Panels
Twin Wall Polycarbonate
Alucobond® & Alumalite®
Expanded Metal Panels
Wire Mesh Panels
Floor to Frame
Quick Frame FAQ








Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
 
  • Heavy-duty


  • Powder coat or carbon steel finish


  • Stronger than welded wire cloth


  • Impact-resistant
     
Expanded Metal Panel Information
     
80/20’s expanded metal panels are the perfect choice for any heavy-duty guarding application. Available in a standard carbon steel finish, expanded metal is also in stock with a black or yellow powder coated finish. Expanded metal surpasses wire mesh in strength and durability. Don't forget to specify the required direction for the diamond orientation when ordering expanded metal panels.
     
Part No. Material Panel Type Diamond Size Thickness Weight
2480 Carbon Steel Flattened 2" x .9" .135" 1.72 lb./sq. ft.
2481 Powder Coated Black Flattened 2" x .9" .140" 1.72 lb./sq. ft.
2482 Powder Coated Yellow Flattened 2" x .9" .140" 1.72 lb./sq. ft.

©2005 80/20 Inc. All Rights Reserved  See Our Terms and Conditions