Home Contact Us Careers Product Catalog Distributor Login





Quick Frame Concept
Quick Frame Profiles
Fastening Options
Panels & Doors
Panel Retainers
Panel Gasket
Mesh Mounting Hardware
Self Tapping Screws
Adjustable Hinge
Aluminum Hinge
Magnetic Door Catch
Steel Door Handle
Acrylic Panels
Polycarbonate Panels
ABS Haircell Panels
Expanded PVC Panels
Twin Wall Polycarbonate
Alucobond® & Alumalite®
Expanded Metal Panels
Wire Mesh Panels
Floor to Frame
Quick Frame FAQ








Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
           
 
  • Lightweight panel choice


  • 90% light transmission


  • Resistant to elements


  • Corrugated sheet
 
           
Twin Wall Polycarbonate provides an excellent solution for a wide range of lightweight guarding, partition, and enclosure needs. At 1/6 the weight of a solid Polycarbonate panel, the light weight of Twin Wall Polycarbonate makes working with it quick and easy. *Don't forget to specify the required direction for the channel orientation when ordering Twin Wall Polycarbonate panels.
           
Part No. Trade Name Color Thickness Dimensions Weight
2640 N/A Clear .250 48" x 96" +.062 -0 .226 lb./sq. ft.

©2005 80/20 Inc. All Rights Reserved  See Our Terms and Conditions