Home Contact Us Careers Product Catalog Distributor Login





Quick Frame Concept
Quick Frame Profiles
Fastening Options
Panels & Doors
Panel Retainers
Panel Gasket
Mesh Mounting Hardware
Self Tapping Screws
Adjustable Hinge
Aluminum Hinge
Magnetic Door Catch
Steel Door Handle
Acrylic Panels
Polycarbonate Panels
ABS Haircell Panels
Expanded PVC Panels
Twin Wall Polycarbonate
Alucobond® & Alumalite®
Expanded Metal Panels
Wire Mesh Panels
Floor to Frame
Quick Frame FAQ








Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
 
  • Low cost and lightweight


  • Decorative applications


  • Six colors available


  • Stable up to 140°
     
Expanded PVC Panel Information
     
Expanded PVC panels are a low cost alternative to acrylic and polycarbonate panels. Available in 6 colors, these panels are designed for light duty applications such as sliding doors, shelves, displays, and exhibits. These panels have a low impact resistance, are lightweight, and are easy to use.
     
Part No. Trade Name Color Thickness Dimensions Weight
2615 Sintra®/Celtec® White 6mm 48" x 96" +.062 -0 .90 lb./sq. ft.
2616 Sintra®/Celtec® White 3mm 48" x 96" +.062 -0 .50 lb./sq. ft.
2617 Sintra®/Celtec® Black 6mm 48" x 96" +.062 -0 .90 lb./sq. ft.
2618 Sintra®/Celtec® Black 3mm 48" x 96" +.062 -0 .50 lb./sq. ft.
2619 Sintra®/Celtec® Red 6mm 48" x 96" +.062 -0 .90 lb./sq. ft.
2620 Sintra®/Celtec® Red 3mm 48" x 96" +.062 -0 .50 lb./sq. ft.
2621 Sintra®/Celtec® Blue 6mm 48" x 96" +.062 -0 .90 lb./sq. ft.
2622 Sintra®/Celtec® Blue 3mm 48" x 96" +.062 -0 .50 lb./sq. ft.
2623 Sintra®/Celtec® Gray 6mm 48" x 96" +.062 -0 .90 lb./sq. ft.
2624 Sintra®/Celtec® Gray 3mm 48" x 96" +.062 -0 .50 lb./sq. ft.
2631 Sintra®/Celtec® Yellow 6mm 48" x 96" +.062 -0 .90 lb./sq. ft.
2632 Sintra®/Celtec® Yellow 3mm 48" x 96" +.062 -0 .50 lb./sq. ft.

©2005 80/20 Inc. All Rights Reserved  See Our Terms and Conditions