Home Contact Us Careers Product Catalog Distributor Login





Quick Frame Concept
Quick Frame Profiles
Fastening Options
Panels & Doors
Panel Retainers
Panel Gasket
Mesh Mounting Hardware
Self Tapping Screws
Adjustable Hinge
Aluminum Hinge
Magnetic Door Catch
Steel Door Handle
Acrylic Panels
Polycarbonate Panels
ABS Haircell Panels
Expanded PVC Panels
Twin Wall Polycarbonate
Alucobond® & Alumalite®
Expanded Metal Panels
Wire Mesh Panels
Floor to Frame
Quick Frame FAQ








Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
 
  • Lightweight with good transparency


  • Easy to machine


  • Stable up to 240°


  • High impact resistance


  • Three colors available
   
     
Polycarbonate Panel Information
     
Polycarbonate is a high performance industrial application panel. Easily machined with standard hand tools, the high impact resistance offered by Polycarbonate prevents cracking, chipping, or breaking when cutting or drilling panels. Polycarbonate is best used in applications where high impact resistance is needed while offering a clear view of the enclosed device. Polycarbonate excels in several industrial and manufacturing applications like machine guards, equipment enclosures, and workstations.
     
Part No. Trade Name Color Thickness Dimensions Weight
2609 Lexan® / Makrolon® Clear .220" - .236" 48" x 96" + .875 -0 1.50 lb./sq. ft.
2609 Lexan® / Makrolon® Clear .220" - .236" 60" x 96" + .875 -0 1.50 lb./sq. ft.
2610 Lexan® / Makrolon® Clear .177" 48" x 96" + .875 -0 1.15 lb./sq. ft.
2611 Lexan® / Makrolon® Bronze .220" - .236" 48" x 96" + .875 -0 1.50 lb./sq. ft.
2612 Lexan® / Makrolon® Bronze .177" 48" x 96" + .875 -0 1.15 lb./sq. ft.
2629 Lexan® / Makrolon® Gray .220" - .236" 48" x 96" + .875 -0 1.50 lb./sq. ft.
2630 Lexan® / Makrolon® Gray .177" 48" x 96" + .875 -0 1.15 lb./sq. ft.

©2005 80/20 Inc. All Rights Reserved  See Our Terms and Conditions