
 |
| |
|
|
 |
|
- Lightweight panel available in 4 colors
- High optical clarity
- Cost-effective alternative to glass & polycarbonate
- Weather-resistant
& stable
up to 180°
|
| |
|
| |
|
|
| Acrylic
Panel
Information |
| |
|
|
| Acrylic panels are a cost-effective alternative
to polycarbonate. While less impact-resistant, acrylic is available in
more colors, and is lighter in weight. Acrylic is great in applications
where optical clarity and resistance to the elements are a must. While
only half as heavy as glass and only 40% as heavy as aluminum, acrylic
is also easy to cut, drill, rout, and paint. Applications such as displays,
signs, furniture, low-impact guarding, and partitions are where acrylic
makes its mark. |
| |
|
|
| Part
No. |
Trade
Name |
Color |
Thickness |
Dimensions |
Weight |
| 2601 |
Lucite®
/ Acrylite® |
Clear |
.220"
- .236" |
48"
x 96" + .062 -0 |
1.45
lb./sq. ft. |
| 2602 |
Lucite®
/ Acrylite® |
Clear |
.177" |
48"
x 96" + .062 -0 |
.840
lb./sq. ft. |
| 2603 |
Lucite®
/ Acrylite® |
White |
.220"
- .236" |
48"
x 96" + .062 -0 |
1.45
lb./sq. ft. |
| 2604 |
Lucite®
/ Acrylite® |
White |
.177" |
48"
x 96" + .062 -0 |
.840
lb./sq. ft. |
| 2605 |
Lucite®
/ Acrylite® |
Black |
.220"
- .236" |
48"
x 96" + .062 -0 |
1.45
lb./sq. ft. |
| 2606 |
Lucite®
/ Acrylite® |
Black |
.177" |
48"
x 96" + .062 -0 |
.840
lb./sq. ft. |
| 2607 |
Lucite®
/ Acrylite® |
Bronze |
.220"
- .236" |
48"
x 96" + .062 -0 |
1.45
lb./sq. ft. |
| 2608 |
Lucite®
/ Acrylite® |
Bronze |
.177" |
48"
x 96" + .062 -0 |
.840
lb./sq. ft. |
|
©2005 80/20 Inc. All Rights Reserved See Our
Terms and Conditions
