Home
Contact Us
Careers
Product Catalog
Distributor Login
Quick Frame Concept
Quick Frame Profiles
Fastening Options
Panels & Doors
Panel Retainers
Panel Gasket
Mesh Mounting Hardware
Self Tapping Screws
Adjustable Hinge
Aluminum Hinge
Magnetic Door Catch
Steel Door Handle
Acrylic Panels
Polycarbonate Panels
ABS Haircell Panels
Expanded PVC Panels
Twin Wall Polycarbonate
Alucobond® & Alumalite®
Expanded Metal Panels
Wire Mesh Panels
Floor to Frame
Quick Frame FAQ
Mailing List
E-Mail Address:
Full Name:
Format
HTML
TEXT
Available in gray silicone and black EPDM
Easily inserted after panel is assembled in frame
Two sizes allow for secure mounting of .125" up to .250" thick panels
Panel gasket is sold by the foot or in 150 ft. rolls
Panel Gasket Technical Information
Part No.
Series
Material
Weight
Available in 150 Ft. Roll
2116
10
Black EPDM
.015/ft.
Yes
2177
10
Silicone
.020/ft.
Yes
2115
15
Black EPDM
.025/ft.
Yes
2178
15
Silicone
.030/ft.
Yes
©2005 80/20 Inc. All Rights Reserved See Our
Terms and Conditions