Home
Contact Us
Careers
Product Catalog
Distributor Login
Quick Frame Concept
Quick Frame Profiles
Fastening Options
Panels & Doors
Panel Retainers
Panel Gasket
Mesh Mounting Hardware
Self Tapping Screws
Adjustable Hinge
Aluminum Hinge
Magnetic Door Catch
Steel Door Handle
Acrylic Panels
Polycarbonate Panels
ABS Haircell Panels
Expanded PVC Panels
Twin Wall Polycarbonate
Alucobond® & Alumalite®
Expanded Metal Panels
Wire Mesh Panels
Floor to Frame
Quick Frame FAQ
Mailing List
E-Mail Address:
Full Name:
Format
HTML
TEXT
Snaps over the outside of the Quick Frame profile
Holds .250" thick panels securely
Made from black PVC extrusion at 72.5" stock length
Provides ample strength for use in shelving applications
Panel Retainer Technical Information
Part No.
A
B
C
D
E
F
G
Lbs. / Stock Length
9355
.990
1.100
.290
.370
.250
.640
.070
.445
9356
.984
1.100
.177
.370
.250
.527
.070
.835
9357
.988
1.100
.177
.370
.250
.527
.070
1.180
©2005 80/20 Inc. All Rights Reserved See Our
Terms and Conditions