Home
Contact Us
Careers
Product Catalog
Distributor Login
HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Accessories
Floor to Frame
Extended Tube Insert
Stem Swivel Caster
Flange Mount Caster
Deluxe Flg Mount Caster
Economy Furniture Glide
Large Base Glide
Anti-Vibration Mount
Deluxe Leveling Feet
Floor Mount Base Plate
Wedge Floor Anchor
HT FAQ
Mailing List
E-Mail Address:
Full Name:
Format
HTML
TEXT
Slotted mounting holes allow vertical adjustment
Made of 6105-T5 clear anodized aluminum
No tube insert required
Works great with wedge floor anchors
Floor Mount Base Plate Technical Information
Part No.
A
B
C
D
E
F
G
H
J
K
L
M
lbs.
2413
5.000
2.750
1.500
.500
.250
2.000
.688
.750
1.500
�.328
�.531
1.125
.265
Recommended Fractional or Metric Bolt Assemblies
Part No.
Description
Quantity
3960
5/16-18 x 2.00" Flanged Hex Bolt w/ Flanged Hex Nut
2
Or Use
3963
M8 x 50mm Flanged Hex Bolt w/ Flanged Hex Nut
2
©2005 80/20 Inc. All Rights Reserved See Our
Terms and Conditions