Home Contact Us Careers Product Catalog Distributor Login




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Accessories
Floor to Frame
Extended Tube Insert
Stem Swivel Caster
Flange Mount Caster
Deluxe Flg Mount Caster
Economy Furniture Glide
Large Base Glide
Anti-Vibration Mount
Deluxe Leveling Feet
Floor Mount Base Plate
Wedge Floor Anchor
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
         
 
  • Pivots 20 ° to accommodate uneven floors


  • 1000 lb. to 7400 lb. capacity


  • High quality, American made


  • Jam nut included
         
Deluxe Leveling Feet Technical Information
         
   
         
Part No. A B C D E F Load Capacity Weight
2190 3/8-16 .625 .875 1.250 .188 2.000 3750 lbs. .220 lbs.
2194 5/16-18 .625 .875 1.250 .188 2.000 3750 lbs. .196 lbs.
2200 1/2-13 .750 1.125 1.875 .250 2.000 5000 lbs. .510 lbs.
65-2212 M8 x 1.25 13.0 18.0 26.0 4.7 32.0 453 kg. .047 kg.
65-2190 M10 x 1.5 16.0 22.0 32.0 4.7 51.0 1701 kg. .100 kg.
65-2200 M12 x 1.75 19.0 29.0 48.0 6.3 51.0 2268 kg. .220 kg.

©2005 80/20 Inc. All Rights Reserved  See Our Terms and Conditions