Home Contact Us Careers Product Catalog Distributor Login




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Accessories
Floor to Frame
Extended Tube Insert
Stem Swivel Caster
Flange Mount Caster
Deluxe Flg Mount Caster
Economy Furniture Glide
Large Base Glide
Anti-Vibration Mount
Deluxe Leveling Feet
Floor Mount Base Plate
Wedge Floor Anchor
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
             
 
  • Caster weight capacity 250 lbs.


  • Red polyurethane wheel for smooth rolling


  • Double ball hardened raceways and zerk fittings in wheel bearing


  • Total Lock® brakes on all swivel casters, press to lock - press to unlock
             
Deluxe Flange Mount Caster Technical Information
             
     
             
Part No. Diameter Capacity Load
Height
Oil
Resistance
Wheel
Color
lbs. Brake Swivel
Radius
2333 4.000 250 lbs. 5.125 Good Dark Red 2.500 Yes* 3.219
2334 5.000 250 lbs. 6.187 Good Dark Red 3.250 Yes* 3.813
2335 4.000 250 lbs. 5.125 Good Dark Red 2.125 No N/A
2336 5.000 250 lbs. 6.187 Good Dark Red 2.625 No N/A
             
Recommended Fractional or Metric Bolt Kits to Profile
             
Part No. Description Quantity
3960 5/16-18 x 2.00" Flanged Hex Bolt w/ Flanged Hex Nut 4
Or Use
3963 M8 x 50mm Flanged Hex Bolt w/ Flanged Hex Nut 4

©2005 80/20 Inc. All Rights Reserved  See Our Terms and Conditions