Home Contact Us Careers Product Catalog Distributor Login




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Accessories
Floor to Frame
Extended Tube Insert
Stem Swivel Caster
Flange Mount Caster
Deluxe Flg Mount Caster
Economy Furniture Glide
Large Base Glide
Anti-Vibration Mount
Deluxe Leveling Feet
Floor Mount Base Plate
Wedge Floor Anchor
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
         
 
  • Available caster weight capacity from 70 to 150 lbs.


  • Casters are available in stock with and without brake


  • Mounts into HT Series™ profile by use of an extended tube insert


  • Available with both fractional and metric threaded stems
         
Threaded Stem Swivel Caster Technical Information
         
   
         
Part No. Dia. Capacity A B C Oil
Resistance
Weight Brake Swivel
Radius
2298 1.620" 70 lbs. 3/8-16 x 1.5" 2.150" 2.250" Average .275 lbs. No 1.625
2299 2.000" 75 lbs. 3/8-16 x 1.5" 2.500" 2.600" Average .333 lbs. Yes 1.688
2300 3.000" 95 lbs. 3/8-16 x 1.5" 3.500" 3.600" Average .666 lbs. Yes 2.563
2310 4.000" 115 lbs. 3/8-16 x 1.5" 4.680
4.750" Average 1.250 lbs. Yes 3.250
2305 4.000" 110 lbs. 7/16-14 x 1.5" 4.563" 4.750" Good 1.250 lbs. Yes 3.250
2306 5.000" 125 lbs. 7/16-14 x 1.5" 5.630" 5.800" Average 1.666 lbs. Yes 4.000
2307 5.000" 150 lbs. 7/16-14 x 1.5" 5.630" 5.800" Good 1.800 lbs. Yes 4.000
65-2298 35.0mm 75 kg. M10 x 30mm 25.0mm 60.0mm Average .130 kg. No -
65-2299 50.0mm 50 kg. M10 x 30mm 18.0mm 69.0mm Average .130 kg. Yes -
65-2300 75.0mm 75 kg. M10 x 30mm 23.0mm 98.0mm Average .190 kg. Yes -
65-2310 100.0mm 100 kg. M10 x 30mm 32.0mm 133.0mm Average 480 kg. Yes -
65-2306 125.0mm 110 kg. M10 x 30mm 32.0mm 158.0mm Average .580 kg. Yes -

©2005 80/20 Inc. All Rights Reserved  See Our Terms and Conditions