9844

1.625" Gravity Roller x 17.815" with 21" Between Frame

The gravity roller is typically used with Ready Tube™ profiles or gravity roller mounting blocks and T-slot profiles to build custom material handling and conveyor applications. The roller has spring-loaded pins that snap easily into the holes of a Ready Tube™ profile. The roller is aluminum with plastic inserts, making it a strong and durable option. There are lengths available to accommodate frame openings from 15-27 inches (381-685.8mm) wide.

....................................................................................................................................................................................................................................................
Price Per Inch
$13.15
....................................................................................................................................................................................................................................................
Total Price
$13.15

The gravity roller is typically used with Ready Tube™ profiles or gravity roller mounting blocks and T-slot profiles to build custom material handling and conveyor applications. The roller has spring-loaded pins that snap easily into the holes of a Ready Tube™ profile. The roller is aluminum with plastic inserts, making it a strong and durable option. There are lengths available to accommodate frame openings from 15-27 inches (381-685.8mm) wide.

Write Your Own Review
You're reviewing:9844