9821

3/4" Connector Rod x 11.875" with 15" Between Frame

The connector rod is commonly used with Ready Tube™ profiles in material handling or conveyor applications for connecting side rails on gravity roller sections. The connector rod comes in predetermined lengths or in a stock profile of 145” (3683mm). The stock profile can be cut to your desired length and tapped.

....................................................................................................................................................................................................................................................
Price Per Inch
$5.10
....................................................................................................................................................................................................................................................
Total Price
$5.10

The connector rod is commonly used with Ready Tube™ profiles in material handling or conveyor applications for connecting side rails on gravity roller sections. The connector rod comes in predetermined lengths or in a stock profile of 145” (3683mm). The stock profile can be cut to your desired length and tapped.

Write Your Own Review
You're reviewing:9821