25-8516

Single Retainer Profile - Metric

The single retainer profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh. Additional Information: This product is available up to 4M (157.48") but for on-line orders, this product is only available up to 2.59M (102").

....................................................................................................................................................................................................................................................
Price Per Inch
$0.13
*surcharge of $1.95 per cut
Length   +
....................................................................................................................................................................................................................................................
Total Price
$0.00

* Required Fields

The single retainer profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh. Additional Information: This product is available up to 4M (157.48") but for on-line orders, this product is only available up to 2.59M (102").

....................................................................................................................................................................................................................................................
Total Price
$0.13
Write Your Own Review
You're reviewing:25-8516